Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Text plate for command devices [EC000624]
Bill of material
177046
PREVIEW
Preview
PLID
177046
MANUTYPEDESC
Manufacturer Type Description
M22-XAK16
DESCSHORT
Short Description
Emergency stop label, 90 mm, in four languages
DESCLONG
Long Description
Emergency-Stop label, Product range: Accessories, yellow, Connection to SmartWire-DT: no
INTNO
International product number
4015081714896
NETTO_WEIGHT
Netto weight
0.00800 kg
ECLASS_13_0
Identification plate for command devices [AKF043019]
ETIM_9_0
Text plate for command devices [EC000624]
EF015918
Literal imprint
Emergency Stop
EF015922
Language of the imprint
Several
EF006094
Imprint ISO symbols
Symbol "Emergency Stop"
EF000007
Colour
Yellow
EF000051
Shape
Round
EF000008
Width
90.0 mm
EF000040
Height
1.00 mm
EF000015
Outer diameter
90 mm
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices